SLOSEG4 August 2025 TRF1305C2
PRODUCTION DATA
For the TRF1305x2, short both the VS1+ and VS2+ supply pins together to the same voltage for proper device operation. The typical differential supply between VS+ and VS– is 5V. The VS+ and VS– supply pins can be floated with respect to the thermal pad within the specified range listed in the Absolute Maximum Ratings and Recommended Operating Conditions.