SLOSEG4 August 2025 TRF1305C2
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| AC PERFORMANCE | |||||||
| SSBW | Small-signal bandwidth (3dB) | PIN = –20dBm at each input | 6.8 | GHz | |||
| Small-signal bandwidth (1dB) | PIN = –20dBm at each input | 5.2 | |||||
| LSBW | Large-signal bandwidth (3dB) | Single-ended PIN = 2dBm | 6.6 | GHz | |||
| Large-signal bandwidth (1dB) | Single-ended PIN = 2dBm | 4.9 | |||||
| Sds21 | Power gain | f = 500MHz | 5.2 | dB | |||
| f = 4GHz | 5 | ||||||
| Gain variation over temperature | f = 4GHz, TA = –40℃ to +85℃ | 1.5 | dB | ||||
| Sss11 | Input return loss | f = 10MHz to 5GHz | –12 | dB | |||
| Ssd12 | Reverse isolation | f < 5GHz (device enabled) | –22 | dB | |||
| Gain mismatch between channels | f = 10MHz to 5GHz | ±0.25 | dB | ||||
| Phase mismatch between channels | f = 10MHz to 5GHz | ±2 | ° | ||||
| Crosstalk between channels | f = 1GHz | –46 | dBc | ||||
| GIMB | Differential output gain imbalance | f < 5GHz, PIN = –20dBm with 50Ω ZS | ±0.8 | dB | |||
| PHIMB | Differential output phase imbalance | f < 5GHz, PIN = –20dBm with 50Ω ZS | ±1.5 | ° | |||
| OP1dB | Output 1dB compression point | f = 500MHz | 14.8 | dBm | |||
| f = 1GHz | 15 | ||||||
| f = 2GHz | 14.5 | ||||||
| f = 3GHz | 13.1 | ||||||
| f = 4GHz | 11.4 | ||||||
| f = 5GHz | 10 | ||||||
| HD2 | Second-order harmonic distortion | VO = 2VPP (PO = 7dBm) | f = 500MHz | –63 | dBc | ||
| f = 1GHz | –50 | ||||||
| f = 2GHz | –41 | ||||||
| f = 3GHz | –30 | ||||||
| f = 4GHz | –29 | ||||||
| HD3 | Third-order harmonic distortion | VO = 2VPP (PO = 7dBm) | f = 500MHz | –67 | dBc | ||
| f = 1GHz | –55 | ||||||
| f = 2GHz | –44 | ||||||
| f = 3GHz | –44 | ||||||
| f = 4GHz | –50 | ||||||
| OIP2 | Output second-order intercept point | PO = 1dBm per tone, 2MHz spacing |
f = 500MHz | 71 | dBm | ||
| f = 1GHz | 55 | ||||||
| f = 2GHz | 43 | ||||||
| f = 3GHz | 34 | ||||||
| f = 4GHz | 31 | ||||||
| f = 5GHz | 34 | ||||||
| OIP3 | Output third-order intercept point | PO = 1dBm per tone, 2MHz spacing |
f = 500MHz | 39.5 | dBm | ||
| f = 1GHz | 35.5 | ||||||
| f = 2GHz | 30.5 | ||||||
| f = 3GHz | 25.5 | ||||||
| f = 4GHz | 21 | ||||||
| f = 5GHz | 17.5 | ||||||
| NF | Noise figure | f = 500MHz | 12.2 | dB | |||
| f = 1GHz | 12.5 | ||||||
| f = 2GHz | 13.8 | ||||||
| f = 3GHz | 15.7 | ||||||
| f = 4GHz | 16.9 | ||||||
| f = 5GHz | 17.4 | ||||||
| NSD | Output noise spectral density | f = 500MHz | –156.7 | dBm/Hz | |||
| f = 1GHz | –156.2 | ||||||
| f = 2GHz | –155 | ||||||
| f = 3GHz | –153.3 | ||||||
| f = 4GHz | –152.2 | ||||||
| f = 5GHz | –151.7 | ||||||