SLOU553 May   2021

 

  1. 1Trademarks
  2. 2Hardware Overview
    1. 2.1 TAS6424E-Q1 Evaluation Module Description
  3. 3Software Overview
    1. 3.1 PurePath Console 3 (PPC3) Access and Description
    2. 3.2 PurePath Console 3 – TAS6424E EVM Home Window
    3. 3.3 PurePath Console 3 – TAS6424E EVM Register Map Window
    4. 3.4 PurePath Console 3 – TAS6424E EVM Monitor and Control Window
    5. 3.5 TAS6424E-Q1 EVM Start Up
      1. 3.5.1 TAS6424E-Q1 EVM Setup
      2. 3.5.2 TAS6424E-Q1 Settings on Device Monitor and Control Window
        1. 3.5.2.1 Global Control Section
        2. 3.5.2.2 Channel Control Section
        3. 3.5.2.3 Miscellaneous Control Section
        4. 3.5.2.4 Faults and Warnings Section
        5. 3.5.2.5 AC Load Diagnostics Section
        6. 3.5.2.6 DC Load Diagnostics Section
      3. 3.5.3 TAS6424E-Q1 Settings on Register Map Window
      4. 3.5.4 I2C Window
  4. 4Board Layouts, Bill of Materials, and Schematic
    1. 4.1 TAS6424E-Q1 EVM Layouts
    2. 4.2 TAS6424E-Q1 EVM Schematic
    3. 4.3 Bill of Materials
  5. 5Revision History

DC Load Diagnostics Section

The DC load diagnostics report if a channel is short to power, short to ground, short to load or open.

Select the impedance of the load from 0.5 to 5 Ω. Click start and then click the “flip” on the top right of the box to view results.

If a channel is selected as a line-out, click on “LO ENA LD” to enable line-out load diagnostics.

“Retry” box is used when DC load diagnostics are run more than one time.

DC load diagnostics can be aborted by click on the “Abort LD” box.

GUID-5A0D460C-FB57-46E7-99EB-CEE0DB1B3709-low.png Figure 3-15 DC Load Diagnostics Section