SLOU584B September   2024  – July 2025

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  6. 2Hardware
    1. 2.1 General Usage Information
  7. 3Hardware Design Files
    1. 3.1 Schematic
    2. 3.2 PCB Layout
      1. 3.2.1 Stack-Up and Material
    3. 3.3 Bill of Materials (BOM)
  8. 4Additional Information
    1. 4.1 Trademarks
  9. 5Related Documentation
  10. 6Revision History

Description

The TRF1305x1-D2D-EVM is designed to provide a quick setup to evaluate the TRF1305 series of fixed gain fully differential amplifiers (FDA) that have high linearity and operational bandwidth from true-dc to > 6.5GHz. The TRF1305 amplifiers are available in both single-channel and dual-channel packaging with three different fixed gains in each packaging. These amplifiers work with two flexible supply rails and can be dc-coupled and support a wide range of common-mode voltage. There are four types of EVMs that cover all device variants in the configurations.