SLOU587A February   2025  – April 2025 LMH13000

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  7. 2Hardware
    1. 2.1 Additional Images
      1. 2.1.1 Pin Configuration
    2. 2.2 Power Requirements
    3. 2.3 Header Information
    4. 2.4 Jumper Information
    5. 2.5 Laser Diode
    6. 2.6 Snubber
  8. 3Hardware Design Files
    1. 3.1 Schematics
    2. 3.2 PCB Layouts
    3. 3.3 Bill of Materials (BOM)
  9. 4Additional Information
    1. 4.1 Trademarks
  10. 5Revision History

Bill of Materials (BOM)

Table 3-1 LMH13000RQEEVM BOM
Item Designator Quantity Description Part Number Manufacturer
1 !PCB 1 Printed Circuit Board AMPS251B Any
2 C2 1 CAP, CERM, 1000 pF, 50 V, +/- 5%, C0G/NP0, 0402 C1005NP01H102J050BA TDK
3 C3 1 47 µF ±20% 50V Ceramic Capacitor X7R Stacked SMD, 2 J-Lead CKG57NX7R1H476M500JH TDK
4 C4 1 CAP CER 300PF 25V C0G/NP0 0201 TMK063CG301JT-F Taiyo Yuden
5 C5 1 CAP, CERM, 1000 pF, 50 V, +/- 5%, C0G/NP0, 0402 C1005NP01H102J050BA TDK
6 C6 1 CAP, CERM, 0.01 uF, 50 V, +/- 5%, C0G/NP0, 0603 C1608NP01H103J080AA TDK
7 C7 1 0.1µF ±10% 10V Ceramic Capacitor X7R 0306 (0816 Metric) 0306ZC104KAT2A AVX
8 C8 1 CAP, CERM, 1 uF, 50 V, +/- 10%, X5R, 0603 C1608X5R1H105K080AB TDK
9 C9 1 CAP, CERM, 10 uF, 50 V, +/- 20%, X7R, 1210 GRM32ER71H106MA12 MuRata
10 C10 1 47 µF ±20% 50V Ceramic Capacitor X7R Stacked SMD, 2 J-Lead CKG57NX7R1H476M500JH TDK
11 C12 1 CAP, CERM, 0.01 uF, 50 V, +/- 5%, C0G/NP0, 0603 C1608NP01H103J080AA TDK
12 C13 1 0.1µF ±10% 10V Ceramic Capacitor X7R 0306 (0816 Metric) 0306ZC104KAT2A AVX
13 C14 1 CAP, CERM, 1 uF, 50 V, +/- 10%, X5R, 0603 C1608X5R1H105K080AB TDK
14 C15 1 CAP, CERM, 10 uF, 50 V, +/- 20%, X7R, 1210 GRM32ER71H106MA12 MuRata
15 C16 1 CAP, CERM, 1000 pF, 25 V, +/- 10%, X5R, 0201 C0603X5R1E102K030BA TDK
16 C17 1 CAP, CERM, 1000 pF, 50 V, +/- 5%, C0G/NP0, 0402 C1005NP01H102J050BA TDK
17 C18 1 CAP, CERM, 0.01 uF, 50 V, +/- 5%, C0G/NP0, 0603 C1608NP01H103J080AA TDK
18 C19 1 0.1µF ±10% 10V Ceramic Capacitor X7R 0306 (0816 Metric) 0306ZC104KAT2A AVX
19 C20 1 CAP, CERM, 1 uF, 50 V, +/- 10%, X5R, 0603 C1608X5R1H105K080AB TDK
20 C21 1 CAP, CERM, 10 uF, 50 V, +/- 20%, X7R, 1210 GRM32ER71H106MA12 MuRata
21 C22 1 CAP, CERM, 0.1 uF, 50 V, +/- 10%, X7R, 0603 8.85E+11 Wurth Elektronik
22 C26 1 CAP, CERM, 0.1 uF, 50 V, +/- 10%, X7R, 0603 8.85E+11 Wurth Elektronik
23 C27 1 CAP, CERM, 0.1 uF, 50 V, +/- 10%, X7R, 0603 8.85E+11 Wurth Elektronik
24 C28 1 CAP, CERM, 100 pF, 50 V,+/- 1%, C0G/NP0, 0603 C0603C101F5GACTU Kemet
25 C29 1 CAP, CERM, 1000 pF, 50 V, +/- 5%, C0G/NP0, 0402 C1005NP01H102J050BA TDK
26 C30 1 CAP, CERM, 1000 pF, 50 V, +/- 5%, C0G/NP0, 0402 C1005NP01H102J050BA TDK
27 C31 1 CAP, CERM, 0.01 uF, 50 V, +/- 5%, C0G/NP0, 0603 C1608NP01H103J080AA TDK
28 C32 1 CAP CER 300PF 25V C0G/NP0 0201 TMK063CG301JT-F Taiyo Yuden
29 D3 1 Diode, Zener, 2.4 V, 300 mW, SOD-523 BZT52C2V4T-7 Diodes Inc.
30 H1 1 Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panhead NY PMS 440 0025 PH B&F Fastener Supply
31 H2 1 Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panhead NY PMS 440 0025 PH B&F Fastener Supply
32 H3 1 Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panhead NY PMS 440 0025 PH B&F Fastener Supply
33 H4 1 Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panhead NY PMS 440 0025 PH B&F Fastener Supply
34 H5 1 Standoff, Hex, 0.5"L #4-40 Nylon 1902C Keystone
35 H6 1 Standoff, Hex, 0.5"L #4-40 Nylon 1902C Keystone
36 H7 1 Standoff, Hex, 0.5"L #4-40 Nylon 1902C Keystone
37 H8 1 Standoff, Hex, 0.5"L #4-40 Nylon 1902C Keystone
38 J1 1 Header, 2.54mm, 2x1, Gold, TH HB3902U Foxconn
39 J_EN 1 Connector, End launch SMA, 50 Ω, SMT 142-0701-851 Cinch Connectivity
40 J_EP 1 Connector, End launch SMA, 50 Ω, SMT 142-0701-851 Cinch Connectivity
41 J_GND 1 Standard Banana Jack, Uninsulated, 5.5mm 575-4 Keystone
42 J_MODE_SEL 1 Header, 2.54mm, 3x1, Gold, TH TSW-103-08-G-S Samtec
43 J_PD 1 Connector, End launch SMA, 50 Ω, SMT 142-0701-851 Cinch Connectivity
44 J_PD_SEL 1 Header, 2.54mm, 3x1, Gold, TH TSW-103-08-G-S Samtec
45 J_RBIAS_CTRL 1 Header, 2.54mm, 3x1, Gold, TH TSW-103-08-G-S Samtec
46 J_TIA-OUT 1 Connector, End launch SMA, 50 Ω, SMT 142-0701-851 Cinch Connectivity
47 J_VDD 1 Standard Banana Jack, Uninsulated, 5.5mm 575-4 Keystone
48 J_VLD 1 Standard Banana Jack, Uninsulated, 5.5mm 575-4 Keystone
49 J_VSET 1 Connector, End launch SMA, 50 Ω, SMT 142-0701-851 Cinch Connectivity
50 L1 1 Ferrite Bead, 31 Ω @ 100 MHz, 1.5 A, 1206 MI1206K310R-10 Laird-Signal Integrity Products
51 L2 1 Ferrite Bead, 31 Ω @ 100 MHz, 1.5 A, 1206 MI1206K310R-10 Laird-Signal Integrity Products
52 LBL1 1 Thermal Transfer Printable Labels, 0.650" W x 0.200" H - 10,000 per roll THT-14-423-10 Brady
53 R1 1 RES 4.99 Ω 1% 1/20W 0201 RC0201FR-074R99L Yageo America
54 R3 1 RES, 20.0 k, .1%, .0625 W, 0402 RT0402BRD0720KL Yageo America
55 R5 1 RES, 20.0 k, .1%, .0625 W, 0402 RT0402BRD0720KL Yageo America
56 R6 1 RES, 1.00 k, 1%, 0.1 W, 0603 ERJ-3EKF1001V Panasonic
57 R7 1 RES, 50, 0.1%, 0.05 W, 0402 FC0402E50R0BST1 Vishay-Dale
58 R8 1 10kΩ, 0.25W, 1/4W PC Pins Through Hole Trimmer Potentiometer Cermet 12 Turn Top Adjustment PV37W103C01B00 Bourns
59 R9 1 RES, 20.0 k, .1%, .0625 W, 0402 RT0402BRD0720KL Yageo America
60 R10 1 RES, 50, 0.1%, 0.05 W, 0402 FC0402E50R0BST1 Vishay-Dale
61 R12 1 RES, 100 k, 0.1%, 0.1 W, 0603 RT0603BRD07100KL Yageo America
62 R13 1 RES, 20.0 k, .1%, .0625 W, 0402 RT0402BRD0720KL Yageo America
63 R14 1 RES, 20.0 k, .1%, .0625 W, 0402 RT0402BRD0720KL Yageo America
64 R15 1 RES, 50, 0.1%, 0.05 W, 0402 FC0402E50R0BST1 Vishay-Dale
65 R20 1 RES, 0, 0%, 0.25 W, AEC-Q200 Grade 0, 0603 PMR03EZPJ000
66 R21 1 2 Ωs ±1% 0.75W, 3/4W Chip Resistor Wide 1206 (3216 Metric), 0612 Automotive AEC-Q200, Pulse Withstanding Thick Film LTR18EZPF2R00 RΩ Semiconductor
67 R22 1 RES, 0, 5%, 0.063 W, 0402 CRCW04020000Z0ED Vishay-Dale
68 R24 1 RES, 50, 0.1%, 0.05 W, 0402 FC0402E50R0BST1 Vishay-Dale
69 R25 1 RES 4.99 Ω 1% 1/20W 0201 RC0201FR-074R99L Yageo America
70 R28 1 RES, 20.0 k, .1%, .0625 W, 0402 RT0402BRD0720KL Yageo America
71 R29 1 RES, 20.0 k, .1%, .0625 W, 0402 RT0402BRD0720KL Yageo America
72 TIA_GND 1 Test Point, Multipurpose, Green, TH 5126 Keystone
73 TIA_REF 1 Test Point, Multipurpose, Black, TH 5011 Keystone Electronics
74 TIA_VCC 1 Test Point, Multipurpose, Red, TH 5010 Keystone Electronics
75 TIA_VEE 1 Test Point, Multipurpose, Black, TH 5011 Keystone Electronics
76 U1 1 LMH13000RNWR LMH13000RNWR Texas Instruments
77 U2 1 CMOS Amplifier 1 Circuit Rail-to-Rail SOT-23-5 TLV365DBVR Texas Instruments
78 C1 0 CAP, CERM, 1000 pF, 50 V, +/- 5%, C0G/NP0, 0402 C1005NP01H102J050BA TDK
79 C11 0 CAP, CERM, 1000 pF, 50 V, +/- 5%, C0G/NP0, 0402 C1005NP01H102J050BA TDK
80 C23 0 CAP, CERM, 5 pF, 50 V, +/- 5%, C0G/NP0, 0402 GRM1555C1H5R0CA01D MuRata
81 C24 0 CAP, CERM, 5 pF, 50 V, +/- 5%, C0G/NP0, 0402 GRM1555C1H5R0CA01D MuRata
82 C25 0 CAP, CERM, 5 pF, 50 V, +/- 5%, C0G/NP0, 0402 GRM1555C1H5R0CA01D MuRata
83 D1 0 Laser Diode 940nm 3.2W 2.3V 4-SMD, No Lead V105Q121A-940 Ams-OSRAM
84 D2 0 Diode, TVS, Uni, 24 V, 49 Vc, SOD-323 CDSOD323-T24S Bourns
85 FID1 0 Fiducial mark. There is nothing to buy or mount. N/A N/A
86 FID2 0 Fiducial mark. There is nothing to buy or mount. N/A N/A
87 FID3 0 Fiducial mark. There is nothing to buy or mount. N/A N/A
88 J3 0 Laser Diode Socket for Ø9 mm Laser, 4 Pin S8060-4 Thorlabs
89 R2 0 RES, 20.0 k, .1%, .0625 W, 0402 RT0402BRD0720KL Yageo America
90 R4 0 RES, 20.0 k, .1%, .0625 W, 0402 RT0402BRD0720KL Yageo America
91 R11 0 RES, 0, 0%, 0.25 W, AEC-Q200 Grade 0, 0603 PMR03EZPJ000
92 R16 0 RES, 0, 0%, 0.25 W, AEC-Q200 Grade 0, 0603 PMR03EZPJ000
93 R17 0 RES, 0, 0%, 0.25 W, AEC-Q200 Grade 0, 0603 PMR03EZPJ000
94 R18 0 RES, 0, 0%, 0.25 W, AEC-Q200 Grade 0, 0603 PMR03EZPJ000
95 R19 0 RES, 0, 0%, 0.25 W, AEC-Q200 Grade 0, 0603 PMR03EZPJ000
96 R23 0 RES, 50, 0.1%, 0.05 W, 0402 FC0402E50R0BST1 Vishay-Dale