SLOU587A February   2025  – April 2025

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  7. 2Hardware
    1. 2.1 Additional Images
      1. 2.1.1 Pin Configuration
    2. 2.2 Power Requirements
    3. 2.3 Header Information
    4. 2.4 Jumper Information
    5. 2.5 Laser Diode
    6. 2.6 Snubber
  8. 3Hardware Design Files
    1. 3.1 Schematics
    2. 3.2 PCB Layouts
    3. 3.3 Bill of Materials (BOM)
  9. 4Additional Information
    1. 4.1 Trademarks
  10. 5Revision History

Laser Diode

There are two footprints to connect the laser diode: SMD (D1) and TO-CAN (J3). Use either of the two footprints to connect the laser. Resistor R21 (1Ω by default) is connected in series with the laser. This resistor acts as snubber, and therefore dampens the transient behavior of the laser current. R21 can be tweaked to change the output overshoot and ringing.