SLOU587B
February 2025 – May 2026
1
Description
Features
Applications
5
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
Additional Images
2.1.1
Pin Configuration
2.2
Power Requirements
2.3
Header Information
2.4
Jumper Information
2.5
Laser Diode
2.6
Snubber
3
Hardware Design Files
3.1
Schematics
3.2
PCB Layouts
3.3
Bill of Materials (BOM)
4
Additional Information
4.1
Trademarks
5
Revision History
Features
Single supply operating range 3V to 5.5V
Easy-to-use SMA connectors for all input and output signals
Easy-to-use banana connector for device and laser supply
SMD VCSEL and TO-CAN laser footprint
Onboard transimpedance amplifier (TIA) for laser power calibration
Jumper to configure device at different modes
Layout configured to minimize parasitic and noise