SLOU587B February 2025 – May 2026
| Item | Designator | Quantity | Description | Part Number | Manufacturer |
|---|---|---|---|---|---|
| 1 | !PCB | 1 | Printed Circuit Board | AMPS251B | Any |
| 2 | C3 | 1 | 47 µF ±20% 50V Ceramic Capacitor X7R Stacked SMD, 2 J-Lead | CKG57NX7R1H476M500JH | TDK |
| 3 | C4 | 1 | CAP CER 300PF 25V C0G/NP0 0201 | TMK063CG301JT-F | Taiyo Yuden |
| 4 | C5 | 1 | CAP, CERM, 1000 pF, 50 V, +/- 5%, C0G/NP0, 0402 | C1005NP01H102J050BA | TDK |
| 5 | C6 | 1 | CAP, CERM, 0.01 uF, 50 V, +/- 5%, C0G/NP0, 0603 | C1608NP01H103J080AA | TDK |
| 6 | C7 | 1 | 0.1µF ±10% 10V Ceramic Capacitor X7R 0306 (0816 Metric) | 0306ZC104KAT2A | AVX |
| 7 | C8 | 1 | CAP, CERM, 1 uF, 50 V, +/- 10%, X5R, 0603 | C1608X5R1H105K080AB | TDK |
| 8 | C9 | 1 | CAP, CERM, 10 uF, 50 V, +/- 20%, X7R, 1210 | GRM32ER71H106MA12 | MuRata |
| 9 | C10 | 1 | 47 µF ±20% 50V Ceramic Capacitor X7R Stacked SMD, 2 J-Lead | CKG57NX7R1H476M500JH | TDK |
| 10 | C12 | 1 | CAP, CERM, 0.01 uF, 50 V, +/- 5%, C0G/NP0, 0603 | C1608NP01H103J080AA | TDK |
| 11 | C13 | 1 | 0.1µF ±10% 10V Ceramic Capacitor X7R 0306 (0816 Metric) | 0306ZC104KAT2A | AVX |
| 12 | C14 | 1 | CAP, CERM, 1 uF, 50 V, +/- 10%, X5R, 0603 | C1608X5R1H105K080AB | TDK |
| 13 | C15 | 1 | CAP, CERM, 10 uF, 50 V, +/- 20%, X7R, 1210 | GRM32ER71H106MA12 | MuRata |
| 14 | C16 | 1 | CAP, CERM, 1000 pF, 25 V, +/- 10%, X5R, 0201 | C0603X5R1E102K030BA | TDK |
| 15 | C17 | 1 | CAP, CERM, 1000 pF, 50 V, +/- 5%, C0G/NP0, 0402 | C1005NP01H102J050BA | TDK |
| 16 | C18 | 1 | CAP, CERM, 0.01 uF, 50 V, +/- 5%, C0G/NP0, 0603 | C1608NP01H103J080AA | TDK |
| 17 | C19 | 1 | 0.1µF ±10% 10V Ceramic Capacitor X7R 0306 (0816 Metric) | 0306ZC104KAT2A | AVX |
| 18 | C20 | 1 | CAP, CERM, 1 uF, 50 V, +/- 10%, X5R, 0603 | C1608X5R1H105K080AB | TDK |
| 19 | C21 | 1 | CAP, CERM, 10 uF, 50 V, +/- 20%, X7R, 1210 | GRM32ER71H106MA12 | MuRata |
| 20 | C22 | 1 | CAP, CERM, 0.1 uF, 50 V, +/- 10%, X7R, 0603 | 8.85E+11 | Wurth Elektronik |
| 21 | C26 | 1 | CAP, CERM, 0.1 uF, 50 V, +/- 10%, X7R, 0603 | 8.85E+11 | Wurth Elektronik |
| 22 | C27 | 1 | CAP, CERM, 0.1 uF, 50 V, +/- 10%, X7R, 0603 | 8.85E+11 | Wurth Elektronik |
| 23 | C28 | 1 | CAP, CERM, 100 pF, 50 V,+/- 1%, C0G/NP0, 0603 | C0603C101F5GACTU | Kemet |
| 24 | C29 | 1 | CAP, CERM, 1000 pF, 50 V, +/- 5%, C0G/NP0, 0402 | C1005NP01H102J050BA | TDK |
| 25 | C30 | 1 | CAP, CERM, 1000 pF, 50 V, +/- 5%, C0G/NP0, 0402 | C1005NP01H102J050BA | TDK |
| 26 | C31 | 1 | CAP, CERM, 0.01 uF, 50 V, +/- 5%, C0G/NP0, 0603 | C1608NP01H103J080AA | TDK |
| 27 | C32 | 1 | CAP CER 300PF 25V C0G/NP0 0201 | TMK063CG301JT-F | Taiyo Yuden |
| 28 | D3 | 1 | Diode, Zener, 2.4 V, 300 mW, SOD-523 | BZT52C2V4T-7 | Diodes Inc. |
| 29 | H1 | 1 | Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panhead | NY PMS 440 0025 PH | B&F Fastener Supply |
| 30 | H2 | 1 | Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panhead | NY PMS 440 0025 PH | B&F Fastener Supply |
| 31 | H3 | 1 | Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panhead | NY PMS 440 0025 PH | B&F Fastener Supply |
| 32 | H4 | 1 | Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panhead | NY PMS 440 0025 PH | B&F Fastener Supply |
| 33 | H5 | 1 | Standoff, Hex, 0.5"L #4-40 Nylon | 1902C | Keystone |
| 34 | H6 | 1 | Standoff, Hex, 0.5"L #4-40 Nylon | 1902C | Keystone |
| 35 | H7 | 1 | Standoff, Hex, 0.5"L #4-40 Nylon | 1902C | Keystone |
| 36 | H8 | 1 | Standoff, Hex, 0.5"L #4-40 Nylon | 1902C | Keystone |
| 37 | J1 | 1 | Header, 2.54mm, 2x1, Gold, TH | HB3902U | Foxconn |
| 38 | J_EN | 1 | Connector, End launch SMA, 50 Ω, SMT | 142-0701-851 | Cinch Connectivity |
| 39 | J_EP | 1 | Connector, End launch SMA, 50 Ω, SMT | 142-0701-851 | Cinch Connectivity |
| 40 | J_GND | 1 | Standard Banana Jack, Uninsulated, 5.5mm | 575-4 | Keystone |
| 41 | J_MODE_SEL | 1 | Header, 2.54mm, 3x1, Gold, TH | TSW-103-08-G-S | Samtec |
| 42 | J_PD | 1 | Connector, End launch SMA, 50 Ω, SMT | 142-0701-851 | Cinch Connectivity |
| 43 | J_PD_SEL | 1 | Header, 2.54mm, 3x1, Gold, TH | TSW-103-08-G-S | Samtec |
| 44 | J_RBIAS_CTRL | 1 | Header, 2.54mm, 3x1, Gold, TH | TSW-103-08-G-S | Samtec |
| 45 | J_TIA-OUT | 1 | Connector, End launch SMA, 50 Ω, SMT | 142-0701-851 | Cinch Connectivity |
| 46 | J_VDD | 1 | Standard Banana Jack, Uninsulated, 5.5mm | 575-4 | Keystone |
| 47 | J_VLD | 1 | Standard Banana Jack, Uninsulated, 5.5mm | 575-4 | Keystone |
| 48 | J_VSET | 1 | Connector, End launch SMA, 50 Ω, SMT | 142-0701-851 | Cinch Connectivity |
| 49 | L1 | 1 | Ferrite Bead, 31 Ω @ 100 MHz, 1.5 A, 1206 | MI1206K310R-10 | Laird-Signal Integrity Products |
| 50 | L2 | 1 | Ferrite Bead, 31 Ω @ 100 MHz, 1.5 A, 1206 | MI1206K310R-10 | Laird-Signal Integrity Products |
| 51 | LBL1 | 1 | Thermal Transfer Printable Labels, 0.650" W x 0.200" H - 10,000 per roll | THT-14-423-10 | Brady |
| 52 | R1 | 1 | RES 4.99 Ω 1% 1/20W 0201 | RC0201FR-074R99L | Yageo America |
| 53 | R3 | 1 | RES, 20.0 k, .1%, .0625 W, 0402 | RT0402BRD0720KL | Yageo America |
| 54 | R5 | 1 | RES, 20.0 k, .1%, .0625 W, 0402 | RT0402BRD0720KL | Yageo America |
| 55 | R6 | 1 | RES, 1.00 k, 1%, 0.1 W, 0603 | ERJ-3EKF1001V | Panasonic |
| 56 | R7 | 1 | RES, 50, 0.1%, 0.05 W, 0402 | FC0402E50R0BST1 | Vishay-Dale |
| 57 | R8 | 1 | 10kΩ, 0.25W, 1/4W PC Pins Through Hole Trimmer Potentiometer Cermet 12 Turn Top Adjustment | PV37W103C01B00 | Bourns |
| 58 | R9 | 1 | RES, 20.0 k, .1%, .0625 W, 0402 | RT0402BRD0720KL | Yageo America |
| 59 | R10 | 1 | RES, 50, 0.1%, 0.05 W, 0402 | FC0402E50R0BST1 | Vishay-Dale |
| 60 | R12 | 1 | RES, 100 k, 0.1%, 0.1 W, 0603 | RT0603BRD07100KL | Yageo America |
| 61 | R13 | 1 | RES, 20.0 k, .1%, .0625 W, 0402 | RT0402BRD0720KL | Yageo America |
| 62 | R14 | 1 | RES, 20.0 k, .1%, .0625 W, 0402 | RT0402BRD0720KL | Yageo America |
| 63 | R15 | 1 | RES, 50, 0.1%, 0.05 W, 0402 | FC0402E50R0BST1 | Vishay-Dale |
| 64 | R20 | 1 | RES, 0, 0%, 0.25 W, AEC-Q200 Grade 0, 0603 | PMR03EZPJ000 | RΩ |
| 65 | R21 | 1 | 2 Ωs ±1% 0.75W, 3/4W Chip Resistor Wide 1206 (3216 Metric), 0612 Automotive AEC-Q200, Pulse Withstanding Thick Film | LTR18EZPF2R00 | RΩ Semiconductor |
| 66 | R24 | 1 | RES, 50, 0.1%, 0.05 W, 0402 | FC0402E50R0BST1 | Vishay-Dale |
| 67 | R25 | 1 | RES 4.99 Ω 1% 1/20W 0201 | RC0201FR-074R99L | Yageo America |
| 68 | R28 | 1 | RES, 20.0 k, .1%, .0625 W, 0402 | RT0402BRD0720KL | Yageo America |
| 69 | R29 | 1 | RES, 20.0 k, .1%, .0625 W, 0402 | RT0402BRD0720KL | Yageo America |
| 70 | TIA_GND | 1 | Test Point, Multipurpose, Green, TH | 5126 | Keystone |
| 71 | TIA_REF | 1 | Test Point, Multipurpose, Black, TH | 5011 | Keystone Electronics |
| 72 | TIA_VCC | 1 | Test Point, Multipurpose, Red, TH | 5010 | Keystone Electronics |
| 73 | TIA_VEE | 1 | Test Point, Multipurpose, Black, TH | 5011 | Keystone Electronics |
| 74 | U1 | 1 | LMH13000RNWR | LMH13000RNWR | Texas Instruments |
| 75 | U2 | 1 | CMOS Amplifier 1 Circuit Rail-to-Rail SOT-23-5 | TLV365DBVR | Texas Instruments |
| 76 | C1 | 0 | CAP, CERM, 1000 pF, 50 V, +/- 5%, C0G/NP0, 0402 | C1005NP01H102J050BA | TDK |
| 77 | C2 | 0 | CAP, CERM, 1000 pF, 50 V, +/- 5%, C0G/NP0, 0402 | C1005NP01H102J050BA | TDK |
| 78 | C11 | 0 | CAP, CERM, 1000 pF, 50 V, +/- 5%, C0G/NP0, 0402 | C1005NP01H102J050BA | TDK |
| 79 | C23 | 0 | CAP, CERM, 5 pF, 50 V, +/- 5%, C0G/NP0, 0402 | GRM1555C1H5R0CA01D | MuRata |
| 80 | C24 | 0 | CAP, CERM, 5 pF, 50 V, +/- 5%, C0G/NP0, 0402 | GRM1555C1H5R0CA01D | MuRata |
| 81 | C25 | 0 | CAP, CERM, 5 pF, 50 V, +/- 5%, C0G/NP0, 0402 | GRM1555C1H5R0CA01D | MuRata |
| 82 | D1 | 0 | Laser Diode 940nm 3.2W 2.3V 4-SMD, No Lead | V105Q121A-940 | Ams-OSRAM |
| 83 | D2 | 0 | Diode, TVS, Uni, 24 V, 49 Vc, SOD-323 | CDSOD323-T24S | Bourns |
| 84 | FID1 | 0 | Fiducial mark. There is nothing to buy or mount. | N/A | N/A |
| 85 | FID2 | 0 | Fiducial mark. There is nothing to buy or mount. | N/A | N/A |
| 86 | FID3 | 0 | Fiducial mark. There is nothing to buy or mount. | N/A | N/A |
| 87 | J3 | 0 | Laser Diode Socket for Ø9 mm Laser, 4 Pin | S8060-4 | Thorlabs |
| 88 | R2 | 0 | RES, 20.0 k, .1%, .0625 W, 0402 | RT0402BRD0720KL | Yageo America |
| 89 | R4 | 0 | RES, 20.0 k, .1%, .0625 W, 0402 | RT0402BRD0720KL | Yageo America |
| 90 | R11 | 0 | RES, 0, 0%, 0.25 W, AEC-Q200 Grade 0, 0603 | PMR03EZPJ000 | RΩ |
| 91 | R16 | 0 | RES, 0, 0%, 0.25 W, AEC-Q200 Grade 0, 0603 | PMR03EZPJ000 | RΩ |
| 92 | R17 | 0 | RES, 0, 0%, 0.25 W, AEC-Q200 Grade 0, 0603 | PMR03EZPJ000 | RΩ |
| 93 | R18 | 0 | RES, 0, 0%, 0.25 W, AEC-Q200 Grade 0, 0603 | PMR03EZPJ000 | RΩ |
| 94 | R19 | 0 | RES, 0, 0%, 0.25 W, AEC-Q200 Grade 0, 0603 | PMR03EZPJ000 | RΩ |
| 95 | R22 | 1 | RES, 0, 5%, 0.063 W, 0402 | CRCW04020000Z0ED | Vishay-Dale |
| 96 | R23 | 0 | RES, 50, 0.1%, 0.05 W, 0402 | FC0402E50R0BST1 | Vishay-Dale |