SLPS366F June 2012 – January 2025 CSD18504Q5A
PRODUCTION DATA
This 5.3mΩ, SON 5mm × 6mm, 40V NexFET™ power MOSFET is designed to minimize losses in power conversion applications.
Top View| TA = 25°C | TYPICAL VALUE | UNIT | ||
|---|---|---|---|---|
| VDS | Drain-to-Source Voltage | 40 | V | |
| Qg | Gate Charge Total (4.5V) | 7.7 | nC | |
| Qgd | Gate Charge Gate-to-Drain | 2.4 | nC | |
| RDS(on) | Drain-to-Source On-Resistance | VGS = 4.5V | 7.5 | mΩ |
| VGS = 10V | 5.3 | mΩ | ||
| VGS(th) | Threshold Voltage | 1.9 | V | |
| Device | Qty | Media | Package | Ship |
|---|---|---|---|---|
| CSD18504Q5A | 2500 | 13-Inch Reel | SON 5mm × 6mm Plastic Package | Tape and Reel |
| CSD18504Q5AT | 250 | 7-Inch Reel |
| TA = 25°C | VALUE | UNIT | |
|---|---|---|---|
| VDS | Drain-to-Source Voltage | 40 | V |
| VGS | Gate-to-Source Voltage | ±20 | V |
| ID | Continuous Drain Current (Package limited) | 50 | A |
| Continuous Drain Current (Silicon limited), TC = 25°C | 75 | ||
| Continuous Drain Current(1) | 15 | ||
| IDM | Pulsed Drain Current(2) | 275 | A |
| PD | Power Dissipation(1) | 3.1 | W |
| Power Dissipation, TC = 25°C | 77 | ||
| TJ, Tstg | Operating Junction and Storage Temperature Range | –55 to 150 | °C |
| EAS | Avalanche Energy, single
pulse ID = 43A, L = 0.1mH, RG = 25Ω | 92 | mJ |
RDS(on) vs VGS |
Gate
Charge |