SLPS459C January   2014  – February 2025 CSD25310Q2

PRODUCTION DATA  

  1.   1
  2. 1Features
  3. 2Applications
  4. 3Description
  5. 4Specifications
    1. 4.1 Electrical Characteristics
    2. 4.2 Thermal Information
    3. 4.3 Typical MOSFET Characteristics
  6. 5Device and Documentation Support
    1. 5.1 Third-Party Products Disclaimer
    2. 5.2 Documentation Support
      1. 5.2.1 Related Documentation
    3. 5.3 Receiving Notification of Documentation Updates
    4. 5.4 Support Resources
    5. 5.5 Trademarks
    6. 5.6 Electrostatic Discharge Caution
    7. 5.7 Glossary
  7. 6Revision History
  8. 7Mechanical, Packaging, and Orderable Information

Description

This 19.9mΩ, –20V P-Channel device is designed to deliver the lowest on resistance and gate charge in the smallest outline possible with excellent thermal characteristics in an ultra-low profile. Its low on resistance coupled with an extremely small footprint in a SON 2mm × 2mm plastic package make the device ideal for battery operated space constrained operations.

CSD25310Q2 RDS(on) vs VGS RDS(on) vs VGS
CSD25310Q2 Gate Charge Gate Charge
Product Summary
TA = 25°C TYPICAL VALUE UNIT
VDS Drain-to-Source Voltage –20 V
Qg Gate Charge Total (–4.5V) 3.6 nC
Qgd Gate Charge Gate to Drain 0.5 nC
RDS(on) Drain-to-Source On Resistance VGS = –1.8V 59.0 mΩ
VGS = –2.5V 27.0 mΩ
VGS = –4.5V 19.9 mΩ
VGS(th) Threshold Voltage -0.85 V

Ordering Information
DeviceMediaQtyPackageShip
CSD25310Q27-Inch Reel3000SON 2mm x 2mm
Plastic Package
Tape and Reel
CSD25310Q2T7-Inch Reel250
Absolute Maximum Ratings
TA = 25°CVALUEUNIT
VDSDrain-to-Source Voltage–20V
VGSGate-to-Source Voltage±8V
IDContinuous Drain Current (Package Limit)–20A
Continuous Drain Current(1)–9.6A
IDMPulsed Drain Current(2)48A
PDPower Dissipation
  1. RθJA = 43°C/W on 1 in² Cu (2 oz.) on .060-inch thick FR4 PCB.
2.9W
TJ, TstgOperating Junction and Storage Temperature Range–55 to 150°C
CSD25310Q2 Top View Top View