SLPS587A March   2016  – June 2025 CSD19505KTT

PRODUCTION DATA  

  1.   1
  2. 1Features
  3. 2Applications
  4. 3Description
  5. 4Specifications
    1. 4.1 Electrical Characteristics
    2. 4.2 Thermal Information
    3. 4.3 Typical MOSFET Characteristics
  6. 5Device and Documentation Support
    1. 5.1 Third-Party Products Disclaimer
    2. 5.2 Receiving Notification of Documentation Updates
    3. 5.3 Support Resources
    4. 5.4 Trademarks
    5. 5.5 Electrostatic Discharge Caution
    6. 5.6 Glossary
  7. 6Revision History
  8. 7Mechanical, Packaging, and Orderable Information

Description

This 80V, 2.6mΩ, D2PAK (TO-263) NexFET™ power MOSFET is designed to minimize losses in power conversion applications.

CSD19505KTT
Product Summary
TA = 25°C TYPICAL VALUE UNIT
VDS Drain-to-Source Voltage 80 V
Qg Gate Charge Total (10V) 76 nC
Qgd Gate Charge Gate to Drain 11 nC
RDS(on) Drain-to-Source On Resistance VGS = 6V 2.9 mΩ
VGS = 10V 2.6 mΩ
VGS(th) Threshold Voltage 2.6 V
Device Information(1)
DEVICEQTYMEDIAPACKAGESHIP
CSD19505KTT50013-Inch ReelD2PAK Plastic PackageTape & Reel
CSD19505KTTT50
For all available packages, see the orderable addendum at the end of the data sheet.
Absolute Maximum Ratings
TA = 25°CVALUEUNIT
VDSDrain-to-Source Voltage80V
VGSGate-to-Source Voltage±20V
IDContinuous Drain Current (Package Limited)200A
Continuous Drain Current (Silicon Limited), TC = 25°C212A
Continuous Drain Current (Silicon Limited), TC = 100°C150A
IDMPulsed Drain Current(1)400A
PDPower Dissipation300W
TJ,
Tstg
Operating Junction,
Storage Temperature
–55 to 175°C
EASAvalanche Energy, Single Pulse
ID = 101A, L = 0.1mH, RG = 25Ω
510mJ
Max RθJC = 0.5°C/W, pulse duration ≤100μs, duty cycle ≤1%.
CSD19505KTT RDS(on) vs VGS RDS(on) vs VGS
CSD19505KTT Gate
                                        Charge Gate Charge