SLPS587A March 2016 – June 2025 CSD19505KTT
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| STATIC CHARACTERISTICS | |||||||
| BVDSS | Drain-to-source voltage | VGS = 0V, ID = 250μA | 80 | V | |||
| IDSS | Drain-to-source leakage current | VGS = 0V, VDS = 64V | 1 | μA | |||
| IGSS | Gate-to-source leakage current | VDS = 0V, VGS = 20V | 100 | nA | |||
| VGS(th) | Gate-to-source threshold voltage | VDS = VGS, ID = 250μA | 2.2 | 2.6 | 3.2 | V | |
| RDS(on) | Drain-to-source on-resistance | VGS = 6V, ID = 100A | 2.9 | 3.8 | mΩ | ||
| VGS = 10V, ID = 100A | 2.6 | 3.1 | mΩ | ||||
| gfs | Transconductance | VDS = 8V, ID = 100A | 262 | S | |||
| DYNAMIC CHARACTERISTICS | |||||||
| Ciss | Input capacitance | VGS = 0V, VDS = 40V, ƒ = 1MHz | 6090 | 7920 | pF | ||
| Coss | Output capacitance | 1600 | 2080 | pF | |||
| Crss | Reverse transfer capacitance | 26 | 34 | pF | |||
| RG | Series gate resistance | 1.4 | 2.8 | Ω | |||
| Qg | Gate charge total (10V) | VDS = 40V, ID = 100A | 76 | nC | |||
| Qgd | Gate charge gate-to-drain | 11 | nC | ||||
| Qgs | Gate charge gate-to-source | 25 | nC | ||||
| Qg(th) | Gate charge at Vth | 15 | nC | ||||
| Qoss | Output charge | VDS = 40V, VGS = 0V | 214 | nC | |||
| td(on) | Turn on delay time | VDS =
40V, VGS = 10V, IDS = 100A, RG = 0Ω | 11 | ns | |||
| tr | Rise time | 5 | ns | ||||
| td(off) | Turn off delay time | 22 | ns | ||||
| tf | Fall time | 3 | ns | ||||
| DIODE CHARACTERISTICS | |||||||
| VSD | Diode forward voltage | ISD = 100A, VGS = 0V | 0.9 | 1.1 | V | ||
| Qrr | Reverse recovery charge | VDS=
40V, IF = 100A, di/dt = 300A/μs | 400 | nC | |||
| trr | Reverse recovery time | 88 | ns | ||||