SLPS588A March 2016 – June 2025 CSD18536KTT
PRODUCTION DATA
This 60V, 1.3mΩ, D2PAK (TO-263) NexFET™ power MOSFET is designed to minimize losses in power conversion applications.
| TA = 25°C | TYPICAL VALUE | UNIT | ||
|---|---|---|---|---|
| VDS | Drain-to-Source Voltage | 60 | V | |
| Qg | Gate Charge Total (10V) | 108 | nC | |
| Qgd | Gate Charge Gate-to-Drain | 14 | nC | |
| RDS(on) | Drain-to-Source On-Resistance | VGS = 4.5V | 1.7 | mΩ |
| VGS = 10V | 1.3 | mΩ | ||
| VGS(th) | Threshold Voltage | 1.8 | V | |
| DEVICE | QTY | MEDIA | PACKAGE | SHIP |
|---|---|---|---|---|
| CSD18536KTT | 500 | 13-Inch Reel | D2PAK Plastic Package | Tape & Reel |
| CSD18536KTTT | 50 |
| TA = 25°C | VALUE | UNIT | |
|---|---|---|---|
| VDS | Drain-to-Source Voltage | 60 | V |
| VGS | Gate-to-Source Voltage | ±20 | V |
| ID | Continuous Drain Current (Package limited) | 200 | A |
| Continuous Drain Current (Silicon limited), TC = 25°C | 349 | A | |
| Continuous Drain Current (Silicon limited), TC = 100°C | 247 | A | |
| IDM | Pulsed Drain Current (1) | 400 | A |
| PD | Power Dissipation | 375 | W |
| TJ, Tstg |
Operating Junction and Storage Temperature |
–55 to 175 | °C |
| EAS | Avalanche Energy, Single Pulse ID = 128A, L = 0.1mH, RG = 25Ω |
819 | mJ |
RDS(on) vs VGS |
Gate
Charge |