SLPS638C November 2016 – June 2024 CSD18510KTT
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| STATIC CHARACTERISTICS | |||||||
| BVDSS | Drain-to-source voltage | VGS = 0V, ID = 250μA | 40 | V | |||
| IDSS | Drain-to-source leakage current | VGS = 0V, VDS = 32V | 1 | μA | |||
| IGSS | Gate-to-source leakage current | VDS = 0V, VGS = 20V | 100 | nA | |||
| VGS(th) | Gate-to-source threshold voltage | VDS = VGS, ID = 250μA | 1.4 | 1.7 | 2.3 | V | |
| RDS(on) | Drain-to-source on resistance | VGS = 4.5V, ID = 100A | 2.0 | 2.6 | mΩ | ||
| VGS = 10V, ID = 100A | 1.4 | 1.7 | |||||
| gfs | Transconductance | VDS = 4V, ID = 100A | 330 | S | |||
| DYNAMIC CHARACTERISTICS | |||||||
| Ciss | Input capacitance | VGS = 0V, VDS = 20V, ƒ = 1MHz | 8770 | 11400 | pF | ||
| Coss | Output capacitance | 832 | 1080 | pF | |||
| Crss | Reverse transfer capacitance | 424 | 551 | pF | |||
| RG | Series gate resistance | 0.9 | 1.8 | Ω | |||
| Qg | Gate charge total (4.5V) | VDS = 20V, ID = 100A | 58 | 75 | nC | ||
| Qg | Gate charge total (10V) | 118 | 153 | nC | |||
| Qgd | Gate charge gate-to-drain | 21 | nC | ||||
| Qgs | Gate charge gate-to-source | 28 | nC | ||||
| Qg(th) | Gate charge at Vth | 15 | nC | ||||
| Qoss | Output charge | VDS = 20V, VGS = 0V | 35 | nC | |||
| td(on) | Turnon delay time | VDS =
20V, VGS = 10V, IDS = 100A, RG = 0Ω | 10 | ns | |||
| tr | Rise time | 8 | ns | ||||
| td(off) | Turnoff delay time | 29 | ns | ||||
| tf | Fall time | 8 | ns | ||||
| DIODE CHARACTERISTICS | |||||||
| VSD | Diode forward voltage | ISD = 100A, VGS = 0V | 0.85 | 1.0 | V | ||
| Qrr | Reverse recovery charge | VDS=
20V, IF = 100A, di/dt = 300A/μs | 70 | nC | |||
| trr | Reverse recovery time | 41 | ns | ||||