SLPS638C November 2016 – June 2024 CSD18510KTT
PRODUCTION DATA
This 40V, 1.4mΩ, D2PAK (TO-263) NexFET™ power MOSFET is designed to minimize losses in power conversion applications.
| TA = 25°C | TYPICAL VALUE | UNIT | ||
|---|---|---|---|---|
| VDS | Drain-to-Source Voltage | 40 | V | |
| Qg | Gate Charge Total (10V) | 119 | nC | |
| Qgd | Gate Charge Gate-to-Drain | 21 | nC | |
| RDS(on) | Drain-to-Source On Resistance | VGS = 4.5V | 2.0 | mΩ |
| VGS = 10V | 1.4 | |||
| VGS(th) | Threshold Voltage | 1.7 | V | |
| DEVICE | QTY | MEDIA | PACKAGE | SHIP |
|---|---|---|---|---|
| CSD18510KTT | 500 | 13-Inch Reel | D2PAK Plastic Package | Tape and Reel |
| CSD18510KTTT | 50 |
| TA = 25°C | VALUE | UNIT | |
|---|---|---|---|
| VDS | Drain-to-Source Voltage | 40 | V |
| VGS | Gate-to-Source Voltage | ±20 | V |
| ID | Continuous Drain Current (Package Limited) | 200 | A |
| Continuous Drain Current (Silicon Limited), TC = 25°C | 274 | ||
| Continuous Drain Current (Silicon Limited), TC = 100°C | 193 | ||
| IDM | Pulsed Drain Current(1) | 400 | A |
| PD | Power Dissipation | 250 | W |
| TJ, Tstg | Operating Junction, Storage Temperature | –55 to 175 | °C |
| EAS | Avalanche Energy, Single
Pulse ID = 81A, L = 0.1mH, RG = 25Ω | 328 | mJ |
RDS(on) vs VGS |
Gate
Charge |