SLPS692C October 2017 – June 2024 CSD25501F3
PRODUCTION DATA
TA = 25°C (unless otherwise stated)
Figure 4-1 Transient Thermal Impedance
Figure 4-2 Saturation Characteristics
| ID = –0.4A | VDS = –10V | ||

| ID = –250µA | ||

| ID = –0.4A | ||

| Single pulse, typical RθJA = 255°C/W | ||

| VDS = –5V | ||
Figure 4-5 Capacitance
Figure 4-7 On-State Resistance vs Gate-to-Source Voltage
Figure 4-9 Typical Diode Forward Voltage
| Typical RθJA = 90°C/W | ||