SLPU009 February   2022 JFE150

 

  1.   Trademarks
  2. 1Overview
    1. 1.1 JFE150
    2. 1.2 JFE150EVM
    3. 1.3 Related Documentation
    4. 1.4 Evaluation Module Limitations and Cautions
    5. 1.5 Electrostatic Discharge Caution
  3. 2Getting Started
    1. 2.1 Power Supplies
    2. 2.2 Input
    3. 2.3 Vbias
    4. 2.4 Output
    5. 2.5 Capacitors
  4. 3Application Circuit
    1. 3.1 JFE150 Ultra-Low-Noise Pre-Amp
  5. 4Schematic, PCB Layout, and Bill of Materials
    1. 4.1 JFE150EVM Schematic
    2. 4.2 PCB Layout
    3. 4.3 Bill of Materials

Power Supplies

The JFE150EVM is configured by default to operate from a single supply voltage of VDD = 12 V and VSS = GND. VSS can be tied to GND by using a short BNC cable from the VSS banana jack to any GND banana jack shown in Figure 4-2. If dual-supply operation is required, VSS can be powered separately; adjust components R25 and R12 to bias the JFE150 to the desired bias point. Set Vbias to midsupply, as discussed in section Section 2.3.