The BQ25970 has the following specifications:
- 97% Efficient power stage for 8-A fast charge
- Switched capacitor architecture optimized for 50% duty cycle:
- Input voltage is 2 × battery voltage (3.5 V to 4.65 V)
- Output current is 2 × of input current (up to 4.5 A)
- Reduces power loss across the cable
- Integrated programmable protection features for safe operation
- Input overvoltage protection (BUS_OVP)
- Input overcurrent protection (BUS_OCP) with adjustable alarm
- Input overvoltage with external OVP FET (VAC_OVP up to 17 V, bq25970 only)
- Battery overvoltage protection (BAT_OVP) with adjustable alarm
- Output overvoltage (VOUT_OVP)
- Input overcurrent protection (BUS_OCP) with adjustable alarm
- IBAT overcurrent protection (BAT_OCP) with adjustable alarm
- Battery temperature monitoring
- Connector temperature monitoring
- Integrated 12-bit effective analog-to-digital converter (ADC)
- ±0.5% BUS voltage
- ±0.5% VOUT voltage
- –0.4% to 0.2% BAT voltage with differential sensing
- ±1.5% BAT current at 6 A with External RSENSE
- ±1% BAT temperature
- ±1% BUS temperature
- ±4°C Die temperature