SLUAA76A June   2022  – September 2024 UCC27524A-Q1

 

  1.   1
  2.   Trademarks
  3. 1Overview
  4. 2Functional Safety Failure In Time (FIT) Rates
    1. 2.1 SOIC Package
    2. 2.2 HVSSOP Package
  5. 3Failure Mode Distribution (FMD)
  6. 4Pin Failure Mode Analysis (Pin FMA)
    1. 4.1 SOIC Package
    2. 4.2 HVSSOP Package
  7. 5Revision History

Failure Mode Distribution (FMD)

The failure mode distribution estimation for UCC27524A-Q1 in Table 3-1 comes from the combination of common failure modes listed in standards such as IEC 61508 and ISO 26262, the ratio of sub-circuit function size and complexity and from best engineering judgment.

The failure modes listed in this section reflect random failure events and do not include failures due to misuse or overstress.

Table 3-1 Die Failure Modes and Distribution
Die Failure ModesFailure Mode Distribution (%)
OUTA stuck high16.6
OUTA stuck low16.6
OUTA unknown16.6
OUTB stuck high16.6
OUTB stuck low16.6
OUTB unknown16.6
UVLO not working <1
ENA or ENB not working <1