SLUAA76A June   2022  – September 2024 UCC27524A-Q1

 

  1.   1
  2.   Trademarks
  3. 1Overview
  4. 2Functional Safety Failure In Time (FIT) Rates
    1. 2.1 SOIC Package
    2. 2.2 HVSSOP Package
  5. 3Failure Mode Distribution (FMD)
  6. 4Pin Failure Mode Analysis (Pin FMA)
    1. 4.1 SOIC Package
    2. 4.2 HVSSOP Package
  7. 5Revision History

SOIC Package

Figure 4-1 shows the UCC27524A-Q1 pin diagram for the SOIC package. For a detailed description of the device pins please refer to the Pin Configuration and Functions section in the UCC27524A-Q1 data sheet.

UCC27524-Q1 Pin Diagram (SOIC) Package Topview Figure 4-1 Pin Diagram (SOIC) Package Topview
Table 4-2 Pin FMA for Device Pins Short-Circuited to Ground
Pin NamePin No.Description of Potential Failure EffectsFailure Effect Class
ENA1OUTA stuck low.B
INA2OUTA stuck lowB
GND3No effect.D
INB4OUTB stuck low.B
OUTB5OUTB stuck low. Device can be damaged.A
VDD6No power is applied to the device.D
OUTA7OUTA stuck low. Device can be damaged.A
ENB8OUTB stuck low.B
Table 4-3 Pin FMA for Device Pins Open-Circuited
Pin NamePin No.Description of Potential Failure EffectsFailure Effect Class
ENA1OUTA is enabled. OUTA follows INA command.B
INA2OUTA stuck low.B
GND3No power is applied to the device. OUTA and OUTB pulled up to VDD.D
INB4OUTB stuck low.B
OUTB5No effect. OUTB is disconnected from the gate of power stage. D
VDD6No power is applied to the device.D
OUTA7No effect. OUTA is disconnected from the gate of power stage. B
ENB8OUTB is enabled. OUTB follows INB command.B
Table 4-4 Pin FMA for Device Pins Short-Circuited to Adjacent Pin
Pin NamePin No.Shorted toDescription of Potential Failure EffectsFailure Effect Class
ENA1INALose ENA disabling control of OUTA. B
INA2GNDOUTA stuck low.B
GND3INBOUTB stuck lowB
OUTB5VDDOUTB stuck high. Device can be damaged.A
VDD6OUTAOUTA stuck high. Device can be damaged.A
OUTA7ENBOUTA unknown. Device can be damaged.A
Table 4-5 Pin FMA for Device Pins Short-Circuited to Supply
Pin NamePin No.Description of Potential Failure EffectsFailure Effect Class
ENA1OUTA is enabled. OUTA follows INA command.B
INA2OUTA is stuck high. Device may be damaged.A
GND3No power is applied to the device.D
INB4OUTB is stuck high.B
OUTB5OUTB is stuck high. Device can be damaged.A
VDD6No effect.D
OUTA7OUTA is stuck high. Device can be damaged.A
ENB8OUTB is enabled. OUTB follows INB command.D