SLUAAA9A October 2020 – May 2021 DP83TD510E
According to the IEEE 802.3cg specification, the PMA transmitter output voltage must fall within a +5% to -15% range of the selected operating mode, 2.4 Vpp or 1.0 Vpp. The table below shows the 10Base-T1L output differential voltage limits of each operating mode.
| Operating Mode | Min | Typ | Max | Units |
|---|---|---|---|---|
| 1.0V p2p | 0.85 | 1.0 | 1.05 | V |
| 2.4V p2p | 2.04 | 2.4 | 2.52 | V |
The operating mode of the DP83TD510 can be configured through auto-negotiation, with 2.4 Vpp taking priority if both modes are advertised. If auto-negotiation is disabled, the PHY will operate at 1.0 Vpp and can be configured to 2.4 Vpp operating mode through register settings.