SLUAAB9A March 2021 – December 2021 UCC25800-Q1
To simplify the design process, different transformer vendors have designed and released stardard LLC transformers for the isolated bias supply applications. In Table 5-2 , there is a summarized set of transformers that can be used together with UCC25800-Q1 for the typical input and output voltage for different applications. This list is not exhaustive and there are many other standard transformers that work for this type of application.
| Input voltage VIN | Output voltage VOUT | Transformer turns ratio needed | Manufacturer: Part number (Turns ratio) | Isolation rating |
|---|---|---|---|---|
| 12 V | 5 V | 2:1 | Wurth: 750319831 (2.2:1) | 4000VAC |
| Coilcraft: ZC1576-AL (2:1) | 1500VAC | |||
| 12 V | 1.08 | Wurth: 750319331 (1:1) | 4000VAC | |
| Wurth: 750319688 (1:1)1 | 3125VAC | |||
| Wurth: 750319834 (1.08:1) | 4000VAC | |||
| Wurth: 750319848 (1:1)12 | 3125VAC | |||
| 15 V | 1:1.33 | Wurth: 750319835 (1:1.29) | 4000VAC | |
| Coilcraft: ZC1580-AL (1:1.33) | 1500VAC | |||
| 18 V | 1:1.58 | Wurth: 750319836 (1:1.57) | 4000VAC | |
| Sumida: 13399-T052 (1:1.5) | 1800VAC | |||
| 24 V | 1:2.08 | Wurth: 750319831 (1:2.2) | 4000VAC | |
| Coilcraft: ZC1576-AL (1:2) | 1500VAC | |||
| 15 V | 5 V | 2.5:1 | Wurth: 750319831 (2.2:1) | 4000VAC |
| Coilcraft: ZC1582-AL (2.5:1) | 1500VAC | |||
| 12 V | 1.15:1 | Wurth: 750319833 (1.2:1) | 4000VAC | |
| 15 V | 1:1.07 | Wurth: 750319331 (1:1) | 4000VAC | |
| Wurth: 750319688 (1:1)1 | 3125VAC | |||
| Wurth: 750319834 (1.08:1) | 4000VAC | |||
| Wurth: 750319848 (1:1)12 | 3125VAC | |||
| 18 V | 1:1.27 | Wurth: 750319835 (1:1.29) | 4000VAC | |
| Coilcraft: ZC1580-AL (1:1.33) | 1500VAC | |||
| 24 V | 1:1.67 | Wurth: 750319177 (1:1.67) | 2500VAC | |
| Coilcraft: ZC1581-AL (1:1.67) | 1500VAC | |||
| 24 V | 12 V | 1.85:1 | Wurth: 750319832 (1.83:1) | 4000VAC |
| Renco: RLTI-1430 (1.85:1)3 | 6000VAC | |||
| 15 V | 1.5:1 | Wurth: 750319836 (1.57:1) | 4000VAC | |
| Sumida: 13399-T052 (1:1.5) | 1800VAC | |||
| 18 V | 1.26:1 | Wurth: 750319833 (1.2:1) | 4000VAC | |
| 24 V | 1:1.04 | Wurth: 750319331 (1:1) | 4000VAC | |
| Wurth: 750319688 (1:1)1 | 3125VAC | |||
| Wurth: 750319834 (1.08:1) | 4000VAC | |||
| Wurth: 750319848 (1:1)12 | 3125VAC | |||
| 30 V | 12 V | 2.31:1 | Wurth: 750319831 (2.2:1) | 4000VAC |
| 15V | 1.88:1 | Wurth: 750319832 (1.83:1) | 4000VAC | |
| Renco: RLTI-1430 (1.85:1)3 | 6000VAC | |||
| 18 V | 1.58:1 | Wurth: 750319836 (1.58:1) | 4000VAC | |
| 24 V | 1.2:1 | Wurth: 750319833 (1.2:1) | 4000VAC |