SLUAAM4 December 2023 BQ76905 , BQ76907
Next, write to the VCell Mode register shown in Table 3-3 to configure the device BQ76905 for 4 cells. The following example writes 0x04 to 0x901B and then writes the new checksum and length to 0x60/0x61 as seen in Figure 3-4.
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Settings | Configuration | VCell Mode | H2 | 0x0000 | 0xFFFF | 0x0000 | Hex |
Figure 3-4 Captured I2C Waveform for Writing VCell Mode