SLUAAP5 july 2023 UCD3138 , UCD3138064 , UCD3138064A , UCD3138128 , UCD3138128A , UCD3138A , UCD3138A64
If there is no bootloader in the application, but the Boot support is selected, a valid checksum at address 0x7f4 (or 0x7f8) can exist for the boot. Since there is no bootloader used, the checksum at 0x7f4 (or 0x7f8) cannot be cleared and can cause a lockup.
Figure 2-1 Boot Support Selection