SLUAB05 April   2025 BQ25856-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2ACUV and ACOV Settings
  6. 3Derivation
  7. 4Application Diagram
  8. 5Application Example - Electrolytic Capacitor Backup
  9. 6Application Example - Super Capacitor Backup
  10. 7Summary
  11. 8References

Summary

The BQ25856-Q1 is designed to work in industrial or automotive backup applications. The BQ25856-Q1 is able to handle wide input and output ranges. The IC is durable and can survive transient voltages of up to 80V. The response time is incredibly fast and the IC can work with both electrolytic and super capacitor circuits. These features allow the BQ25856_Q1 IC to provide reliable backup functionality.