SLUS688H March 2006 – November 2015 BQ24120 , BQ24123 , BQ24125
PRODUCTION DATA.
For proper operation of bq2421x, VCC and IN (tied together) must be from 4.35 V to 16 V. Power limit for the input supply must be greater than the maximum power required for charging the battery (plus any additional load on the output of the switch-mode converter).