SLUS724F September 2006 – January 2022 BQ2022A
PRODUCTION DATA
Figure 5-1 DBZ Package3-Pin SOT-23(Top View)
Figure 5-2 LP Package3-Pin TO-92(Bottom View)| PIN | TYPE | DESCRIPTION | ||
|---|---|---|---|---|
| NAME | SOT-23 | TO-92 | ||
| SDQ | 1 | 2 | I | Data |
| VSS | 2, 3 | 1 | — | Ground. Both pins should be connected to system ground. |
| NC | — | 3 | — | No connection. This pin should be connected to system ground or left floating. |