SLUS772G March 2008 – June 2020 TPS40210 , TPS40211
PRODUCTION DATA
The following devices have characteristics similar to the TPS40210 and may be of interest.
| DEVICE | DESCRIPTION |
|---|---|
| TPS6100x | Single- and Dual-Cell Boost Converter with Start-up into Full Load |
| TPS6101x | High Efficiency 1-Cell and 2-Cell Boost Converters |
| TPS6300x | High Efficiency Single Inductor Buck-Boost Converter with 1.8A Switches |