SLUS784E December 2007 – December 2015 BQ24085 , BQ24086 , BQ24087 , BQ24088
PRODUCTION DATA.
The devices are designed to operate from an input voltage supply range between 3.5 V and 6.5 V and current capability of at least the maximum designed charge current. This input supply should be well regulated. If located more than a few inches from the bq24085/6/7/8 IN and GND terminals, a larger capacitor is recommended.