SLUS892D December 2009 – December 2019 BQ24610 , BQ24617
PRODUCTION DATA.
For this design example, use the parameters listed in Table 3 as the input parameters.
| DESIGN PARAMETER | EXAMPLE VALUE |
|---|---|
| AC adapter voltage (VIN) | 19 V |
| AC adapter current limit | 4 A |
| Battery charge voltage (number of cells in series) | 12.6 V (3 cells) |
| Battery charge current (during constant current phase) | 3 A |
| Precharge and termination current | 0.3 A |
| Safety timer | 5 hours |