SLUS970C March 2011 – November 2023 TPS40170
PRODUCTION DATA
over operating free-air temperature range (unless otherwise noted)
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| Input voltage | VIN | –0.3 | 62 | V |
| M/S | –0.3 | VIN | ||
| UVLO | –0.3 | 16 | ||
| SW | –5 | VVIN | ||
| SW (for duration less than 200 ns) | –10 | VVIN | ||
| BOOT | VSW + 8.8 | |||
| Output voltage | HDRV | VSW | BOOT | V |
| BOOT-SW, HDRV-SW (differential from BOOT or HDRV to SW) | –0.3 | 8.8 | ||
| VBP, LDRV, COMP, RT, ENABLE, PGOOD, SYNC | –0.3 | 8.8 | ||
| VDD, FB, TRK, SS, ILIM | –0.3 | 3.6 | ||
| AGND-PGND, PGND-AGND | 200 | 200 | mV | |
| PowerPAD to AGND (must be electrically connected external to device) | 0 | |||
| Lead Temperature | 260 | °C | ||
| Operating junction temperature | TJ | –40 | 125 | °C |