SLUSAT7H November 2011 – September 2025 UCC27211
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| SUPPLY CURRENTS | ||||||
| IDD | VDD quiescent current | VLI = VHI = 0V | 0.11 | 0.19 | mA | |
| IDDO | VDD operating current | f = 500kHz, CLOAD = 0 | 1.4 | 3 | mA | |
| IHB | Boot voltage quiescent current | VLI = VHI = 0V | 0.065 | 0.12 | mA | |
| IHBO | Boot voltage operating current | f = 500kHz, CLOAD = 0 | 1.3 | 3 | mA | |
| IHBS | HB to VSS quiescent current | VHS = VHB = 105V | 0.0005 | 1 | μA | |
| IHBSO | HB to VSS operating current | f = 500kHz, CLOAD = 0 | 0.03 | 1 | mA | |
| INPUT | ||||||
| VHIT_HI | Input voltage high threshold | 1.7 | 2.3 | 2.7 | V | |
| VHIT_LI | Input voltage high threshold | 1.7 | 2.3 | 2.7 | V | |
| VLIT_HI | Input voltage low threshold | 1.2 | 1.6 | 1.9 | V | |
| VLIT_LI | Input voltage low threshold | 1.2 | 1.6 | 1.9 | V | |
| VIHYS HI | Input voltage hysteresis | 0.7 | V | |||
| VIHYS LI | Input voltage hysteresis | 0.7 | V | |||
| RIN_HI | Input pulldown resistance | VIN = 3V | 68 | kΩ | ||
| RIN_LI | Input pulldown resistance | VIN = 3V | 68 | kΩ | ||
| UNDERVOLTAGE PROTECTION (UVLO) | ||||||
| VDDR | VDD rising threshold | 6.2 | 7 | 7.8 | V | |
| VDDHYS | VDD threshold hysteresis | 0.5 | V | |||
| VHBR | VHB rising threshold | 5.6 | 6.7 | 7.9 | V | |
| VHBHYS | VHB threshold hysteresis | 1.1 | V | |||
| BOOTSTRAP DIODE | ||||||
| VF | Low-current forward voltage | I VDD - HB = 100μA | 0.65 | 0.85 | V | |
| VFI | High-current forward voltage | I VDD - HB = 100mA | 0.9 | 1.05 | V | |
| RD | Dynamic resistance, ΔVF/ΔI | I VDD - HB = 160mA and 180mA | 0.3 | 0.55 | 0.85 | Ω |
| LO GATE DRIVER | ||||||
| VLOL | Low level output voltage | ILO = 100mA | 0.07 | 0.19 | V | |
| VLOH | High level output voltage | ILO = -100mA, VLOH = VDD – VLO | 0.11 | 0.29 | V | |
| Peak pullup current(1) | VLO = 0 V | 3.7 | A | |||
| Peak pulldown current(1) | VLO = 12V | 4.5 | A | |||
| HO GATE DRIVER | ||||||
| VHOL | Low level output voltage | IHO = 100mA | 0.07 | 0.19 | V | |
| VHOH | High level output voltage | IHO = –100mA, VHOH = VHB- VHO | 0.11 | 0.29 | V | |
| Peak pullup current(1) | VHO = 0 V | 3.7 | A | |||
| Peak pulldown current(1) | VHO = 12V | 4.5 | A | |||