| BAT |
C2 |
IA |
Cell-voltage measurement input. ADC input |
| CHG |
A2 |
O |
External high-side N-channel charge FET driver |
| DSG |
A3 |
O |
External high-side N-channel discharge FET driver |
| HDQ |
D2 |
IO |
HDQ serial communications line. Open-drain |
| PACKP |
B3 |
IA |
Pack voltage measurement input for protector operation |
| NC |
B2 |
IO |
Not used. Reserved for future GPIO. Recommended to connect to GND. |
| RC2 |
D3 |
IO |
General purpose IO. Push-pull output |
| REG25 |
E1 |
P |
Regulator output and bq27741-G1 processor power. Decouple with 1-µF ceramic capacitor to VSS. |
| SCL |
E3 |
IO |
Slave I2C serial communications clock input line for communication with system. Use with 10-kΩ pullup resistor (typical). |
| SDA |
C3 |
IO |
Slave I2C serial communications data line for communication with system. Open-drain I/O. Use with 10-kΩ pullup resistor (typical). |
| SRN |
B1 |
IA |
Analog input pin connected to the internal coulomb counter where SRN is nearest the CELL+ connection. Connect to sense resistor. |
| SRP |
A1 |
IA |
Analog input pin connected to the internal coulomb counter where SRP is nearest the PACK+ connection. Connect to sense resistor. |
| VPWR |
C1 |
P |
Power input. Decouple with 0.1-µF ceramic capacitor to VSS. |
| VSS |
D1 |
P |
Device ground |
| TS |
E2 |
IA |
Pack thermistor voltage sense (use 103AT-type thermistor). ADC input |