SLUSBL4D August 2013 – July 2024 UCC27211A
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|
| VDD | Supply voltage | 8 | 12 | 17 | V |
| VHS | Voltage on HS | –1 | 105 | V | |
| Voltage on HS (repetitive pulse < 100 ns)(1) | –(24V – VDD) | 110 | |||
| VHB | Voltage on HB | VHS + 8.0, VDD – 1 |
VHS + 17, 115 |
||
| SRHS | Voltage slew rate on HS | 50 | V/ns | ||
| TJ | Operating junction temperature | –40 | 150 | °C | |