SLUSBV4C June 2018 – June 2025 BQ40Z80
PRODUCTION DATA
The device manages the supply voltage dynamically according to the operation conditions. Normally, the BAT input is the primary power source to the device. Connect the BAT pin to the positive termination of the battery stack. The input voltage for the BAT pin ranges from 2.2V to 32V.
The VCC pin is the secondary power input, which activates when the BAT voltage falls below minimum VCC. The activation enables the device to source power from a charger (if present) connected to the PACK pin. Connect the VCC pin to the common drain of the CHG and DSG FETs. Connect the charger input to the PACK pin.