SLUSBV4C June 2018 – June 2025 BQ40Z80
PRODUCTION DATA
The BQ40Z80 uses an integrating delta-sigma ADC for current measurements. Add a 100Ω resistor from the sense resistor to the SRP and SRN inputs of the device. Place a 100pF (C29) filter capacitor across the SRP and SRN inputs. Add 0.1µF filter capacitors (C26 and C27) for additional noise filtering, if required for the circuit.