SLUSCG0C December 2015 – September 2025 UCC27211A-Q1
PRODUCTION DATA
The level shift circuit is the interface from the high-side input to the high-side driver stage which is referenced to the switch node (HS). The level shift allows control of the HO output referenced to the HS pin and provides excellent delay matching with the low-side driver.