SLUSCG0C December 2015 – September 2025 UCC27211A-Q1
PRODUCTION DATA
The input stages of the UCC27211A-Q1 device have impedance of 68kΩ nominal and input capacitance is approximately 4pF. Pulldown resistance to VSS (ground) is 68kΩ. The logic level compatible input provides a rising threshold of 2.3V and a falling threshold of 1.6V.