SLUSCX6C February 2018 – November 2024 UCC21222
PRODUCTION DATA
Table 8-1 lists reference design parameters for the example application: UCC21222 driving 1200-V SiC-MOSFETs in a high side-low side configuration.
| PARAMETER | VALUE | UNITS | ||
|---|---|---|---|---|
| Power transistor | C2M0080120D | - | ||
| VCC | 5.0 | V | ||
| VDD | 20 | V | ||
| Input signal amplitude | 3.3 | V | ||
| Switching frequency (fs) | 100 | kHz | ||
| DC link voltage | 800 | V | ||