SLUSD90E June 2019 – February 2021 UCC256402 , UCC256403 , UCC256404
PRODUCTION DATA
| Device | Integrated High Voltage Startup | Integrated X-Capacitor Discharge | Requires External Bias Supply | Burst Soft On and Soft Off | BLK OVP | BW OVP Mode |
| UCC256402 | Yes | No | No | No | No | Restart |
| UCC256402A | Yes | No | No | No | Yes | Restart |
| UCC256403 | No | No | Yes | Yes | No | Restart |
| UCC256403A | No | No | Yes | No | No | Latch |
| UCC256404 | Yes | Yes | No | Yes | No | Restart |
| UCC256404A | Yes | Yes | No | No | No | Latch |
| UCC256404B(1) | Yes | Yes | No | Yes | No | Restart |
The X capacitor discharge feature of this device has not been tested by certification agency and was qualified by similarity under the existing UCC25640x certification