SLUSDG3D August 2018 – April 2021 UCC21530-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | SIDE | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
IS | Safety output supply current | RθJA = 68.3°C/W, VDDA/B = 15 V, TA = 25°C, TJ = 150°C
See Figure 6-2 | DRIVER A, DRIVER B | 58 | mA | ||
RθJA = 68.3°C/W, VDDA/B = 25 V, TA = 25°C, TJ = 150°C
See Figure 6-2 | DRIVER A, DRIVER B | 35 | mA | ||||
PS | Safety supply power | RθJA = 68.3°C/W, TA = 25°C, TJ = 150°C
See Figure 6-3 | INPUT | 50 | mW | ||
DRIVER A | 880 | ||||||
DRIVER B | 880 | ||||||
TOTAL | 1810 | ||||||
TS | Safety temperature(1) | 150 | °C |