SLUSDG3F August 2018 – September 2024 UCC21530-Q1
PRODUCTION DATA
| INPUTS | EN | OUTPUTS | NOTE | ||
|---|---|---|---|---|---|
| INA | INB | OUTA | OUTB | ||
| L | L | H or Left Open | L | L | If Dead Time function is used, output transitions occur after the dead time expires. See Section 7.4.2 |
| L | H | H or Left Open | L | H | |
| H | L | H or Left Open | H | L | |
| H | H | H or Left Open | L | L | DT is left open or programmed with RDT |
| H | H | H or Left Open | H | H | DT pin pulled to VCCI |
| Left Open | Left Open | H or Left Open | L | L | - |
| X | X | L | L | L | Bypass using a ≥ 1-nF low ESR/ESL capacitor close to EN pin when connecting to a µC with distance |