SLUSDL3A February 2019 – April 2019 BQ25883
PRODUCTION DATA.
The charger device clamps the system voltage during load transient so that the components connect to system would not be damaged due to high voltage. SYSOVP threshold is 350 mV above system regulation voltage. Upon SYSOVP, converter stops immediately to clamp the overshoot.