SLUSDL3A February 2019 – April 2019 BQ25883
PRODUCTION DATA.
REG23 is shown in Figure 69 and described in Table 45.
Return to Summary Table.
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
| Field | TDIE_ADC[15:8] | |||||||
| Bit | Field | Type | Reset by REG_RST | Reset by WATCHDOG | Description | |
|---|---|---|---|---|---|---|
| 7 | TDIE_ADC[15] | R | Yes | No | Sign bit: overall results reported in two's complement. | |
| 6 | TDIE_ADC[14] | R | Yes | No | ||
| 5 | TDIE_ADC[13] | R | Yes | No | ||
| 4 | TDIE_ADC[12] | R | Yes | No | ||
| 3 | TDIE_ADC[11] | R | Yes | No | ||
| 2 | TDIE_ADC[10] | R | Yes | No | ||
| 1 | TDIE_ADC[9] | R | Yes | No | ||
| 0 | TDIE_ADC[8] | R | Yes | No | 128 °C | TDIE (IC Temperature) reading:
Range: 0°C – 128°C |