SLUSDM0N May 2020 – January 2026 TPS628501-Q1 , TPS628502-Q1 , TPS628503-Q1
PRODUCTION DATA
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| Pin voltage(2) | VIN | – 0.3 | 6.5 | V |
| Pin voltage(2) | SW (DC) | – 0.3 | VIN + 0.3 | V |
| Pin voltage(2) | SW (AC, less than 10ns)(3) | – 3 | 10 | V |
| Pin voltage(2) | COMP/FSET, PG | – 0.3 | VIN + 0.3 | V |
| Pin voltage(2) | EN, MODE/SYNC, FB | – 0.3 | 6.5 | V |
| Tstg | Storage temperature | –65 | 150 | °C |