SLUSDO1B june 2019 – august 2023 BQ25155
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|
| CPMID | Capacitance in PMID pin | 1(1) | 22 | 47 | µF |
| CLDO | LDO output capacitance | 1 | 2.2 | 4.7 | µF |
| CVDD | VDD output capacitance | 1 | 2.2 | 4.7 | µF |
| CBAT | BAT pin capacitance | 1 | – | µF | |
| CIN | IN input bypass capacitance | 1 | 4.7 | 10 | µF |
| CINLS | VINLS input bypass capacitance | 1 | – | µF | |
| CTS | Capacitance from TS pin to ground | 0 | 0 | 1 | nF |