SLUSDO1B june 2019 – august 2023 BQ25155
PRODUCTION DATA
| DEFAULT SETTING | BQ25150 | BQ25155 |
|---|---|---|
| Fast Charge Current (ICHARGE) | 10 mA | 10 mA |
| Pre-Charge Current (IPRECHARGE) | 2.5 mA | 2.5 mA |
| Termination Current (ITERM) | 10% of ICHARGE | 10%of ICHARGE |
| Input Current Ljmit (IILIM) | 100 mA | 500 mA |
| VIN DPM | Enabled | Disabled |
| LDO Output Voltage (VLDO) | 1.8 V | 1.8 V |
| Ship Mode Wake Timer | 2 seconds | 0.125 seconds |
| DEVICE_ID | 0x20h | 0x35h |