SLUSDQ4 April 2019 BQ79606A-Q1
PRODUCTION DATA.
| GPIO5_CONF Register Address: 0x33 | |||||||
| B7 | B6 | B5 | B4 | B3 | B2 | B1 | B0 |
| SPARE | ADD_SEL | GPIO_SEL | PUPD_SEL[2] | PUPD_SEL[1] | PUPD_SEL[0] | FAULT_EN[1] | FAULT_EN[0] |
| 0 | 0 | 1 | 1 | 0 | 0 | 0 | 0 |
| RW | RW | RW | RW | RW | RW | RW | RW |
| SPARE | Spare | ||||||
| ADD_SEL | Configures GPIO5 as an address input
0: Not used to configure address 1: Used to configure address |
||||||
| GPIO_SEL | Configure GPIO5 as output/ input
0: Configured as output 1: Configured as input |
||||||
| PUPD_SEL[2:0] | Configures GPIO5 pullup and pulldown
000: Analog Input (no pullup/pulldown, used for ADC applications only) 001: Reserved 010: Weak pullup resistor 011: Reserved 100: Weak pulldown resistor (used in input mode only) 101: Push-Pull (used in output mode only) 110 - 111: Reserved |
||||||
| FAULT_EN[1:0] | Configures GPIO5 fault behavior
00: Does not signal fault 01: Signals fault when low 10: Signals fault when high 11: Reserved |
||||||