SLUSDQ4 April 2019 BQ79606A-Q1
PRODUCTION DATA.
| OTP_CUST2_STAT2 Register Address: 0x281 | |||||||
| B7 | B6 | B5 | B4 | B3 | B2 | B1 | B0 |
| RSVD[1] | RSVD[0] | TRY2 | UV2OK | OV2OK | TRY1 | UV1OK | OV1OK |
| 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
| R | R | R | R | R | R | R | R |
| RSVD[1:0] | Reserved | ||||||
| TRY2 | Indicates a second programming attempt for OTP page 2.
0: No second attempt made 1: Second attempt made |
||||||
| UV2OK | Indicates a VPROG under-voltage condition detected during programming attempt #2 for OTP page 2. The OV condition will also trigger the UV as part of the shutdown process.
0: UV condition detected. Also reads as 0 if no programming attempt is performed. 1: No UV condition detected |
||||||
| OV2OK | Indicates a VPROG over-voltage condition detected during programming attempt #2 for OTP page 2. The OV condition will trigger the UV as part of the shutdown process. The device should be taken out of service.
0: OV condition detected. Also reads as 0 if no programming attempt is performed. 1: No OV condition detected |
||||||
| TRY1 | Indicates a first programming attempt for OTP page 2.
0: No first attempt made 1: First attempt made |
||||||
| UV1OK | Indicates a VPROG under-voltage condition detected during programming attempt #1 for OTP page 2.The OV condition will also trigger the UV as part of the shutdown process.
0: UV condition detected. Also reads as 0 if no programming attempt is performed. 1: No UV condition detected |
||||||
| OV1OK | Indicates a VPROG over-voltage condition detected during programming attempt #1 for OTP page 2.The OV condition will trigger the UV as part of the shutdown process. The device should be taken out of service.
0: OV condition detected. Also reads as 0 if no programming attempt is performed. 1: No OV condition detected |
||||||