Over operating free-air temperature range (unless otherwise noted)(1) | MIN | MAX | UNIT |
| VBAT |
BAT pin input voltage range |
–0.3 |
6 |
V |
| VSRX |
SRX pin input voltage range |
VBAT – 0.3 |
VBAT + 0.3 |
V |
| VDD |
VDD pin supply voltage range (LDO
output) |
–0.3 |
2 |
V |
| VIOD |
Open-drain IO pins (SDA, SCL) |
–0.3 |
6 |
V |
| VIOPP |
Push-pull IO pins (BIN) |
–0.3 |
VDD + 0.3 |
V |
| TA |
Operating free-air temperature range |
–40 |
85 |
°C |
| Storage temperature,
Tstg |
–65 |
150 |
°C |
(1) Operation outside the Absolute Maximum Ratings may cause permanent device
damage. Absolute Maximum Ratings do not imply functional operation of the device
at these or any other conditions beyond those listed under Recommended Operating
Conditions. If outside the Recommended Operating Conditions but within the
Absolute Maximum Ratings, the device may not be fully functional, and this may
affect device reliability, functionality, performance, and shorten the device
lifetime.